Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

D5         SOD-523               2670mil   3466.535mil       2670mil       3500mil       2670mil       3500mil  B        270.00 Diode          
C25        0603-SMT              1400mil   3250.433mil       1400mil   3285.866mil       1400mil   3285.866mil  T        270.00                
TP20       TP63                   900mil       3915mil        900mil       3915mil        900mil       3915mil  T         90.00 DAC3           
TP19       TP63                   900mil       3775mil        900mil       3775mil        900mil       3775mil  T          0.00 DAC2           
TP18       TP63                   900mil       3635mil        900mil       3635mil        900mil       3635mil  T          0.00 DAC1           
TP17       TP63                  1555mil       1905mil       1555mil       1905mil       1555mil       1905mil  T          0.00 SRC            
TP16       TP63                   560mil       1785mil        560mil       1785mil        560mil       1785mil  T          0.00 BSTCHG         
TP14       TP63                   725mil       2490mil        725mil       2490mil        725mil       2490mil  T          0.00 SW             
TP13       TP63                  1775mil       2285mil       1775mil       2285mil       1775mil       2285mil  T          0.00 BST            
L4         WE-TPC_5.3MM       918.898mil       2550mil    918.898mil       2550mil    987.795mil       2550mil  T        360.00 750 mA         
JMP3       JMP1X3                1250mil       3900mil       1350mil       3900mil       1350mil       3900mil  T        180.00 JMP1X3         
JMP2       JMP1X3                1250mil       3775mil       1350mil       3775mil       1350mil       3775mil  T        180.00 JMP1X3         
JMP1       JMP1X3                1250mil       3650mil       1350mil       3650mil       1350mil       3650mil  T        180.00 JMP1X3         
C33        1210HV            4309.724mil       2850mil   4379.724mil       2850mil   4379.724mil       2850mil  T        180.00                
C32        1210HV            4309.724mil       2100mil   4379.724mil       2100mil   4379.724mil       2100mil  T        180.00                
C16        1210HV            4334.724mil       1350mil   4404.724mil       1350mil   4404.724mil       1350mil  T        180.00                
R9         1206R                 1690mil       1550mil       1750mil       1550mil       1750mil       1550mil  T        180.00                
R2         1206R                 1815mil       1650mil       1875mil       1650mil       1875mil       1650mil  T        180.00                
C15        2220C             4564.567mil       3750mil   4679.134mil       3750mil   4679.134mil       3750mil  T        180.00                
TP15       TP63                  4250mil       3600mil       4250mil       3600mil       4250mil       3600mil  T         90.00 DRH5           
TP12       TP63              3924.724mil       2800mil   3924.724mil       2800mil   3924.724mil       2800mil  T         90.00 DRH4           
TP9        TP63              3929.724mil       2050mil   3929.724mil       2050mil   3929.724mil       2050mil  T          0.00 DRH3           
TP7        TP63              2859.724mil       3480mil   2859.724mil       3480mil   2859.724mil       3480mil  T          0.00 DRL2           
TP6        TP63              2849.724mil       2745mil   2849.724mil       2745mil   2849.724mil       2745mil  T          0.00 DRL1           
TP5        TP63              2854.724mil       1995mil   2854.724mil       1995mil   2854.724mil       1995mil  T          0.00 DRL0           
TP4        TP63                  1875mil       1800mil       1875mil       1800mil       1875mil       1800mil  T          0.00 VM             
TP3        TP63                   940mil       2240mil        940mil       2240mil        940mil       2240mil  T          0.00 CSM            
TP1        TP63                   610mil       2025mil        610mil       2025mil        610mil       2025mil  T          0.00 VP             
U2         LTV817S           2492.165mil       3635mil       2315mil       3585mil       2315mil       3585mil  B        360.00 LTV817         
Q2         D2PAK_AO           4381.89mil       1750mil   4175.197mil       1850mil   4175.197mil       1850mil  T        270.00 IPB60R         
R11        1206R                 1180mil       2625mil       1120mil       2625mil       1120mil       2625mil  T        360.00                
R10        0603-SMT          1029.567mil       3900mil    994.134mil       3900mil    994.134mil       3900mil  B        360.00                
C19        0805                   850mil       2925mil        850mil       2875mil        850mil       2875mil  B         90.00                
C18        RB_5.0mm/8mm           610mil   2286.575mil        610mil       2385mil        610mil    2188.15mil  T        270.00 Cap Pol1       
C17        0603-SMT              1430mil   1859.567mil       1430mil       1895mil       1430mil       1895mil  T        270.00                
C12        0603-SMT              1450mil   3065.433mil       1450mil   3100.866mil       1450mil   3100.866mil  T        270.00 0.1 uF         
C11        0603-SMT              1450mil   2884.567mil       1450mil       2920mil       1450mil       2920mil  T        270.00 0.1 uF         
C5         0603-SMT          1100.433mil       2815mil       1065mil       2815mil       1065mil       2815mil  T        360.00                
R1         0603-SMT          1741.181mil   3649.567mil   1741.181mil       3685mil   1741.181mil       3685mil  B        270.00                
R54        0603-SMT          2016.181mil   3649.567mil   2016.181mil       3685mil   2016.181mil       3685mil  B        270.00                
R52        0603-SMT          1871.181mil   3649.567mil   1871.181mil       3685mil   1871.181mil       3685mil  B        270.00                
J3         HDR1X20                250mil       2425mil        250mil       3375mil        250mil       3375mil  T        270.00 Header 20      
J2         HDR1X14                900mil       3500mil        250mil       3500mil        250mil       3500mil  T        360.00 Header 14      
J15        OST_5P_3.5MM      1875.591mil       3850mil       1600mil       3850mil       1600mil       3850mil  T        360.00 Header 5       
C9         0603-SMT          1791.181mil   3649.567mil   1791.181mil   3614.134mil   1791.181mil   3614.134mil  B         90.00 1000 pf        
C43        0603-SMT           764.567mil       3900mil    729.134mil       3900mil    729.134mil       3900mil  B        360.00 1000 pf        
C42        0603-SMT           764.567mil       3775mil    729.134mil       3775mil    729.134mil       3775mil  B        360.00 1000 pf        
C41        0603-SMT          1601.181mil   3649.567mil   1601.181mil       3685mil   1601.181mil       3685mil  B        270.00 0.1 uF         
C40        0603-SMT          2066.181mil   3649.567mil   2066.181mil       3685mil   2066.181mil       3685mil  B        270.00 1000 pf        
C39        0603-SMT          1921.181mil   3649.567mil   1921.181mil   3614.134mil   1921.181mil   3614.134mil  B         90.00 1000 pf        
C37        0603-SMT           764.567mil       3650mil    729.134mil       3650mil    729.134mil       3650mil  B        360.00 1000 pf        
Q3         D2PAK_AO           4381.89mil       2500mil   4175.197mil       2600mil   4175.197mil       2600mil  T        270.00 IPB60R         
Q6         D2PAK_AO           3306.89mil       2500mil   3100.197mil       2600mil   3100.197mil       2600mil  T        270.00 IPB60R         
Q4         D2PAK_AO           4381.89mil       3250mil   4175.197mil       3350mil   4175.197mil       3350mil  T        270.00 IPB60R         
Q7         D2PAK_AO           3306.89mil       3250mil   3100.197mil       3350mil   3100.197mil       3350mil  T        270.00 IPB60R         
Q5         D2PAK_AO           3306.89mil       1750mil   3100.197mil       1850mil   3100.197mil       1850mil  T        270.00 IPB60R         
R36        0603-SMT          2844.291mil       1540mil   2879.724mil       1540mil   2879.724mil       1540mil  T        180.00 100            
LG1        ACTIVESEMI_LOGO_SML      -1750mil       -600mil       1725mil       1250mil      -1750mil       -600mil  T          0.00 Logo           
C7         RB_5.0MM/10MM          880mil   1738.425mil        880mil   1738.425mil        880mil       1640mil  T         90.00 Cap Pol1       
C8         CX_D8_L17             1700mil      547.5mil       1700mil        250mil       1700mil        250mil  T         90.00                
C10        CC_P6MM4          2074.016mil        300mil       2200mil        300mil       2200mil        300mil  T        180.00                
C4         1210HV             974.842mil    2953.15mil    974.842mil    2883.15mil    974.842mil    2883.15mil  B         90.00                
C6         EC_D30*LS10           3150mil     703.15mil       3150mil     703.15mil       3150mil    506.299mil  T         90.00 Cap Pol1       
D2         0603-LED               120mil   3086.496mil        120mil   3117.992mil        120mil   3117.992mil  T        270.00 VSYS           
L1         WE-PD_12x12           1325mil   2270.118mil       1325mil   2270.118mil       1325mil   2075.236mil  T        270.00 Inductor       
Q1         TO220HV             1237.5mil       1805mil       1190mil       1705mil       1190mil       1705mil  T         90.00 FQP2N60C       
R7         1206                 937.5mil       2370mil        870mil       2370mil        870mil       2370mil  T        360.00                
J1         HDR1X4                 575mil       3775mil        575mil       3625mil        575mil       3625mil  T         90.00 JTAG           
R3         0603-SMT           534.567mil       3135mil    499.134mil       3135mil    499.134mil       3135mil  T          0.00                
C1         0603-SMT               830mil   3244.567mil        830mil   3209.134mil        830mil   3209.134mil  B         90.00                
C2         0603-SMT           539.567mil       3195mil    504.134mil       3195mil    504.134mil       3195mil  T        360.00                
C3         0603-SMT               780mil   3244.567mil        780mil       3280mil        780mil       3280mil  B        270.00                
R5         0603-SMT           140.433mil       3075mil    175.866mil       3075mil    175.866mil       3075mil  B        180.00 Res2           
R6         0603-SMT          1154.567mil       1565mil       1190mil       1565mil       1190mil       1565mil  T        180.00                
C23        0603-SMT              1400mil   2885.433mil       1400mil   2920.866mil       1400mil   2920.866mil  T        270.00                
C24        0603-SMT              1400mil   3065.433mil       1400mil   3100.866mil       1400mil   3100.866mil  T        270.00                
C26        0603-SMT           554.567mil       2580mil        590mil       2580mil        590mil       2580mil  T        180.00 3300 pF        
C27        0603-SMT           554.567mil       2650mil        590mil       2650mil        590mil       2650mil  T        180.00 3300 pF        
C28        0603-SMT           554.567mil       2720mil        590mil       2720mil        590mil       2720mil  T        180.00 3300 pF        
C29        0603-SMT           539.567mil       3060mil    504.134mil       3060mil    504.134mil       3060mil  T        360.00 1000 pf        
C30        0603-SMT           539.567mil       2840mil    504.134mil       2840mil    504.134mil       2840mil  T        360.00 1000 pf        
C31        0603-SMT           539.567mil       2950mil    504.134mil       2950mil    504.134mil       2950mil  T        360.00 1000 pf        
D9         SOD-523           4009.724mil   1948.465mil   4009.724mil   1981.929mil   4009.724mil   1981.929mil  T        270.00 Diode          
D10        SOD-523           4009.724mil   2698.465mil   4009.724mil   2731.929mil   4009.724mil   2731.929mil  T        270.00 Diode          
D11        SOD-523           4009.724mil   3448.465mil   4009.724mil   3481.929mil   4009.724mil   3481.929mil  T        270.00 Diode          
D12        SMA-ES1D           1628.74mil   2910.866mil       1550mil   2910.866mil       1550mil   2910.866mil  T        360.00 Diode          
D14        SMA-ES1D           1628.74mil   3100.866mil       1550mil   3100.866mil       1550mil   3100.866mil  T        360.00 Diode          
D16        SMA-ES1D           1628.74mil   3275.866mil       1550mil   3275.866mil       1550mil   3275.866mil  T        360.00 Diode          
D18        SOD-523            2891.26mil       1900mil   2857.795mil       1900mil   2857.795mil       1900mil  T        360.00 Diode          
D19        SOD-523            2891.26mil       2650mil   2857.795mil       2650mil   2857.795mil       2650mil  T        360.00 Diode          
D20        SOD-523            2886.26mil       3385mil   2852.795mil       3385mil   2852.795mil       3385mil  T        360.00 Diode          
J10        SPADE_TAB         3879.724mil       1750mil   3879.724mil       1750mil   3879.724mil       1650mil  T        270.00 FASTON TAB     
J11        SPADE_TAB         3879.724mil       2500mil   3879.724mil       2500mil   3879.724mil       2600mil  T         90.00 FASTON TAB     
J12        SPADE_TAB         3879.724mil       3250mil   3879.724mil       3250mil   3879.724mil       3150mil  T        270.00 FASTON TAB     
R27        0603-SMT          4059.724mil   1950.433mil   4059.724mil       1915mil   4059.724mil       1915mil  T         90.00                
R28        0603-SMT          4059.724mil   2700.433mil   4059.724mil       2665mil   4059.724mil       2665mil  T         90.00                
R29        0603-SMT          4059.724mil   3450.433mil   4059.724mil       3415mil   4059.724mil       3415mil  T         90.00                
R30        0603-SMT          2979.724mil   2564.567mil   2979.724mil       2600mil   2979.724mil       2600mil  T        270.00 10K            
R31        0603-SMT          2979.724mil   3314.567mil   2979.724mil       3350mil   2979.724mil       3350mil  T        270.00 10K            
R33        0603-SMT          2889.291mil       1850mil   2924.724mil       1850mil   2924.724mil       1850mil  T        180.00                
R34        0603-SMT          2889.291mil       2600mil   2924.724mil       2600mil   2924.724mil       2600mil  T        180.00                
R35        0603-SMT          2889.291mil       3335mil   2924.724mil       3335mil   2924.724mil       3335mil  T        180.00                
R37        0603-SMT          2844.291mil       2285mil   2879.724mil       2285mil   2879.724mil       2285mil  T        180.00 100            
R38        0603-SMT          2844.291mil       3040mil   2879.724mil       3040mil   2879.724mil       3040mil  T        180.00 100            
R39        2512-CSS2H        2777.362mil       1650mil   2879.724mil       1650mil   2879.724mil       1650mil  T        180.00 .1 Ohm         
R40        2512-CSS2H        2777.362mil       2400mil   2879.724mil       2400mil   2879.724mil       2400mil  T        180.00 .1 Ohm         
R41        2512-CSS2H        2777.362mil       3150mil   2879.724mil       3150mil   2879.724mil       3150mil  T        180.00 .1 Ohm         
R42        0603-SMT          2710.157mil       1540mil   2674.724mil       1540mil   2674.724mil       1540mil  T        360.00 100            
R43        0603-SMT          2710.157mil       2285mil   2674.724mil       2285mil   2674.724mil       2285mil  T        360.00 100            
R44        0603-SMT          2710.157mil       3040mil   2674.724mil       3040mil   2674.724mil       3040mil  T        360.00 100            
R45        1206R                 1760mil       2865mil       1700mil       2865mil       1700mil       2865mil  B        360.00 200K           
R46        1206R                 1760mil       3000mil       1700mil       3000mil       1700mil       3000mil  B        360.00 200K           
R47        1206R                 1760mil       3250mil       1700mil       3250mil       1700mil       3250mil  B        360.00 200K           
R48        0603-SMT           539.567mil       3010mil        575mil       3010mil        575mil       3010mil  T        180.00 2.4K           
R49        0603-SMT           539.567mil       2900mil        575mil       2900mil        575mil       2900mil  T        180.00 2.4K           
R50        0603-SMT           539.567mil       2790mil        575mil       2790mil        575mil       2790mil  T        180.00 2.4K           
J4         HDR1X4                 350mil       3775mil        350mil       3625mil        350mil       3625mil  T         90.00 UART           
R8         0603-SMT          1029.567mil       3775mil    994.134mil       3775mil    994.134mil       3775mil  B        360.00                
R4         0603-SMT          1029.567mil       3650mil    994.134mil       3650mil    994.134mil       3650mil  B        360.00                
C13        0603-SMT              1450mil   3250.433mil       1450mil   3285.866mil       1450mil   3285.866mil  T        270.00 0.1 uF         
C14        2220C                 3875mil    689.567mil       3875mil        575mil       3875mil        575mil  T         90.00                
BR1        US4K                  2400mil        500mil       2400mil        200mil       2400mil        200mil  T        360.00 Bridge_Rect    
C20        0805                   910mil       2625mil        860mil       2625mil        860mil       2625mil  B        360.00                
C21        CC_P6MM4          2075.984mil        775mil       1950mil        775mil       1950mil        775mil  T        360.00                
C22        0805                   755mil       3135mil        805mil       3135mil        805mil       3135mil  B        180.00                
C35        0805                   730mil       2925mil        730mil       2875mil        730mil       2875mil  B         90.00                
C36        0603-SMT           940.433mil       2560mil        905mil       2560mil        905mil       2560mil  B        360.00                
J6         PWR_AC_3               175mil        650mil        175mil        850mil        175mil        850mil  T        270.00 Header 3       
L3         ET24                1007.5mil      522.5mil        500mil        900mil        740mil        730mil  T        360.00 ET24           
R17        0603-SMT           650.433mil       3240mil        615mil       3240mil        615mil       3240mil  B        360.00                
D1         DO41                   960mil       2025mil       1025mil       2025mil       1025mil       2025mil  T        360.00 MUR160GP       
D4         DO41                  1655mil       2220mil       1655mil       2285mil       1655mil       2285mil  T         90.00 MUR160GP       
C44        0603-SMT          2199.567mil       3635mil       2235mil       3635mil       2235mil       3635mil  B        180.00 1000 pf        
C45        0603-SMT          1675.433mil       3500mil       1640mil       3500mil       1640mil       3500mil  T        360.00 1000 pf        
C46        0603-SMT           650.433mil       3290mil        615mil       3290mil        615mil       3290mil  B        360.00 1000 pf        
J7         OST_2P_3.5MM      2468.898mil       3850mil   2537.795mil       3850mil   2537.795mil       3850mil  T        180.00 Header 2       
R19        0603-SMT          2394.567mil       3435mil   2359.134mil       3435mil   2359.134mil       3435mil  B        360.00 10K            
R21        0603-SMT          2199.567mil       3585mil       2235mil       3585mil       2235mil       3585mil  B        180.00 Res2           
R22        0603-SMT          2534.567mil       3435mil       2570mil       3435mil       2570mil       3435mil  B        180.00 2K             
TP2        TP63                  1470mil       1615mil       1470mil       1615mil       1470mil       1615mil  T          0.00 DRM            
TP8        TP63                   425mil       1250mil        425mil       1250mil        425mil       1250mil  T          0.00 GND            
TP11       TP63                   125mil       1250mil        125mil       1250mil        125mil       1250mil  T         90.00 GND            
R55        1206R                 1710mil       2500mil       1710mil       2440mil       1710mil       2440mil  T         90.00                
R56        1206R                 1575mil       2865mil       1515mil       2865mil       1515mil       2865mil  B        360.00 200K           
R57        1206R                 1580mil       3000mil       1520mil       3000mil       1520mil       3000mil  B        360.00 200K           
R58        1206R                 1580mil       3250mil       1520mil       3250mil       1520mil       3250mil  B        360.00 200K           
TP10       TP63                   125mil       3675mil        125mil       3675mil        125mil       3675mil  T          0.00 GND            
U1         TQFN1010-52            965mil   3079.999mil     768.15mil   3247.322mil     768.15mil   3247.322mil  T        360.00 PAC5256        
TP21       TP63                  2400mil       1250mil       2400mil       1250mil       2400mil       1250mil  T          0.00 GND            

